Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
515189
24WCB/WCS REACTION PLATE O-RING
515189
Tools
Add to comparison
Add to comparison
515189
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
30.380
Product height mm
771.652
Product length in
30.380
Product length mm
771.652
Product Material
Gray Cast Iron
Product width in
1.380
Product width mm
35.052
Sub brand
Airflex