Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Mounting Flange Subassembly |
| Product height in | 30.380 |
| Product height mm | 771.652 |
| Product length in | 30.380 |
| Product length mm | 771.652 |
| Product Material | Gray Cast Iron |
| Product width in | 2.000 |
| Product width mm | 50.8 |
| Sub brand | Airflex |