Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Pressure Plate Sub-Assembly |
| Product height in | 57.400 |
| Product height mm | 1457.960 |
| Product length in | 57.400 |
| Product length mm | 1457.960 |
| Product Material | Gray Cast Iron |
| Product width in | 4.500 |
| Product width mm | 114.300 |
| Series | WCB2 |
| Sub brand | Airflex |