Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 57.210 |
| Product height mm | 1453.134 |
| Product length in | 57.210 |
| Product length mm | 1453.134 |
| Product Material | Gray Cast Iron |
| Product width in | 2.448 |
| Product width mm | 62.179 |
| Series | WCBD |
| Sub brand | Airflex |