Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 56.728 |
| Product height mm | 1440.891 |
| Product length in | 56.728 |
| Product length mm | 1440.891 |
| Product Material | Ductile Iron |
| Product width in | 5.750 |
| Product width mm | 146.050 |
| Series | WCBD |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |