48WCSB FR DISC CORE ABS
515523
Tools515523 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 48.000 |
| Product height mm | 1219.200 |
| Product length in | 48.000 |
| Product length mm | 1219.200 |
| Product Material | Ductile Iron |
| Product width in | 2.750 |
| Product width mm | 69.85 |
| Sub brand | Airflex |