48WCSB WC PR PL S/A  ABS-product-details

48WCSB WC PR PL S/A ABS

515525-01


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package contentsPressure Plate Sub-Assembly
Product height in57.210
Product height mm1453.134
Product length in57.210
Product length mm1453.134
Product MaterialGray Cast Iron
Product width in3.000
Product width mm76.2
Sub brandAirflex