Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
515560
FRICTION DISC-BRAKE, 48WCSB 3-97 CERTS
515560
Tools
Add to comparison
Add to comparison
515560
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
48.000
Product height mm
1219.200
Product length in
48.000
Product length mm
1219.200
Product width in
2.750
Product width mm
69.850
Sub brand
AIRFLEX
Airflex