Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| F: DISPLACEMENT LIMITATION | No Limiters, special spring on side 1 |
| G: ENDCAP PORTS | twin ports |
| H: CHARGING SYSTEM | 34 cc/rev |
| J: AUXILARY MOUNTING PAD | SAE-D with 13 teeth coupling |
| K: CHARGE PRESSURE SETTING | 30 Bar |
| L: INPUT SHAFT | 27T 16/32 Pitch |
| M: CONTROLS | NFPE, 24V with AMP mini connector, displacement control without feedback link |
| N: FILTRATION | remote pressure filtration |
| P: HIGH PRESSURE REGULATION | Port A & B: low overshoot PL, up to 450 bar settings |
| SERIES 90 PUMP TYPE | Series 90 180cc/rev, clockwise rotation |
| Sub brand | Airflex |
| T: CONTROL ORIFICES | NFPE (P) none (TA) 1,5 (TB) 1,5 (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | CP15 +0.5, NESTED SPRING |
| Y: HIGH PRESSURE SETTING A | 380 Bar |
| Z: HIGH PRESSURE SETTING B | 380 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |