36WCB/WCS REAC. PL S/A-product-details

36WCB/WCS REAC. PL S/A

515617-02


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package contentsReaction Plate Sub-Assembly
Product height in44.500
Product height mm1130.300
Product length in44.500
Product length mm1130.300
Product MaterialGray Cast Iron
Product width in3.000
Product width mm76.2
Sub brandAirflex