Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 45.520 |
| Product height mm | 1156.208 |
| Product length in | 45.520 |
| Product length mm | 1156.208 |
| Product Material | Ductile Iron |
| Product width in | 2.555 |
| Product width mm | 64.897 |
| Sub brand | Airflex |