36WC MTG FLG S/A CR REST-product-details

36WC MTG FLG S/A CR REST

515706-01


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Package contentsMounting Flange Sub-Assembly
Product height in44.498
Product height mm1130.249
Product length in44.498
Product length mm1130.249
Product MaterialGray Cast Iron
Product width in3.000
Product width mm76.2
Sub brandAirflex