Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
008401-P
RIM AND TUBE-CLUTCH, 14CB400 2VLV
008401-P
Where to buy
Export PDF
Tools
Add to comparison
008401-P
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.625
Product height mm
498.475
Product length in
19.625
Product length mm
498.475
Product width in
5.219
Product width mm
132.563
Sub brand
AIRFLEX
Airflex