6CB DRIVING BAR BACKING
008688-02
Tools008688-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.969 |
| Product height mm | 75.413 |
| Product length in | 2.135 |
| Product length mm | 54.229 |
| Product width in | 0.341 |
| Product width mm | 8.661 |
| Series | CB |
| Sub brand | Airflex |