18 CB EXT DR CSTG Nr 157
009326ND05
Tools009326ND05 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | External Flange Drum |
| Product height in | 22.500 |
| Product height mm | 571.500 |
| Product length in | 22.500 |
| Product length mm | 571.500 |
| Product width in | 9.000 |
| Product width mm | 228.600 |
| Sub brand | Airflex |