Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
009338ND
8CB INT FLG DR CSTG Nr 28
009338ND
Where to buy
Export PDF
Tools
Add to comparison
009338ND
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.000
Product height mm
203.200
Product length in
8.000
Product length mm
203.200
Product width in
4.438
Product width mm
112.712
Sub brand
AIRFLEX
Airflex