Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
009340ND
12CB INT FLG DR CSTG TOOLING REQUIRED
009340ND
Where to buy
Export PDF
Tools
Add to comparison
009340ND
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
12.000
Product height mm
304.800
Product length in
12.000
Product length mm
304.800
Product width in
5.875
Product width mm
149.225
Sub brand
AIRFLEX
Airflex