Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
009343ND
18CB INT FLG DR CSTG Nr 126
009343ND
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
009343ND
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.500
Product height mm
495.300
Product length in
19.500
Product length mm
495.300
Product width in
7.000
Product width mm
177.800
Sub brand
AIRFLEX
Airflex