Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
009349ND
30CB INT FLG DR CSTG Nr 290
009349ND
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
009349ND
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
30.000
Product height mm
762.000
Product length in
30.000
Product length mm
762.000
Product width in
7.250
Product width mm
184.150
Sub brand
AIRFLEX
Airflex