18CB INT FLG DR 6.000
009363-0011
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 18.000 |
| Product height mm | | 457.200 |
| Product length in | | 18.000 |
| Product length mm | | 457.200 |
| Product width in | | 5.500 |
| Product width mm | | 139.700 |
| Sub brand | AIRFLEX | Airflex |