18CB500 INT FLG DR 4.625
009363-0013
Tools009363-0013 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.000 |
| Product height mm | 457.200 |
| Product length in | 18.000 |
| Product length mm | 457.200 |
| Product width in | 5.500 |
| Product width mm | 139.700 |
| Sub brand | Airflex |