12CB INT FLG DR 3.000
009706-0013
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 12.000 |
| Product height mm | | 304.800 |
| Product length in | | 12.000 |
| Product length mm | | 304.800 |
| Product width in | | 5.875 |
| Product width mm | | 149.225 |
| Sub brand | AIRFLEX | Airflex |