Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
009796-P
RIM AND TUBE-CLUTCH, 28CB525 1VLV
009796-P
Tools
Add to comparison
Add to comparison
009796-P
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
36.000
Product height mm
914.400
Product length in
36.000
Product length mm
914.400
Product width in
6.938
Product width mm
176.225
Sub brand
AIRFLEX
Airflex