18CB DRIVING BAR BACKING
009828-02
Tools009828-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 4.969 |
| Product length mm | 126.213 |
| Product Material | Carbon Steel |
| Product width in | 5.243 |
| Product width mm | 133.172 |
| Series | CB |
| Sub brand | Airflex |