20CB DRIVING BAR BACKING
009831-02
Tools009831-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.434 |
| Product height mm | 11.024 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product Material | Carbon Steel |
| Product width in | 5.243 |
| Product width mm | 133.172 |
| Series | CB |
| Sub brand | Airflex |