28CB DRIVING BAR BACKING
009843-02
Tools009843-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.503 |
| Product height mm | 12.776 |
| Product length in | 5.031 |
| Product length mm | 127.787 |
| Product Material | Carbon Steel |
| Product width in | 5.493 |
| Product width mm | 139.522 |
| Series | CB |
| Sub brand | Airflex |