32/36CB DRIVING BAR B/PL
009852-02
Tools009852-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.503 |
| Product height mm | 12.776 |
| Product length in | 5.063 |
| Product length mm | 128.600 |
| Product Material | Carbon Steel |
| Product width in | 5.498 |
| Product width mm | 139.649 |
| Series | CB |
| Sub brand | Airflex |