Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
010108-0136
6CB200 INT DR 1.500/1.495 ROUGH BORE
010108-0136
Tools
Add to comparison
Add to comparison
010108-0136
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
6.000
Product height mm
152.400
Product length in
6.000
Product length mm
152.400
Product Material
Gray Cast Iron
Product width in
3.000
Product width mm
76.200
Sub brand
Airflex