Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
010109-0108
8CB250 INTEG DR 1.9989 2.0005
010109-0108
Tools
Add to comparison
Add to comparison
010109-0108
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
8.000
Product height mm
203.200
Product length in
8.000
Product length mm
203.200
Product Material
Gray Cast Iron
Product width in
4.000
Product width mm
101.600
Sub brand
Airflex