Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product length in | 8.000 |
| Product length mm | 203.200 |
| Product Material | Gray Cast Iron |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Sub brand | Airflex |
