Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
010110-0110
10CB300 INTEG DR 3.1474 3.1496
010110-0110
Tools
Add to comparison
Add to comparison
010110-0110
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
10.000
Product height mm
254.000
Product length in
10.000
Product length mm
254.000
Product Material
Gray Cast Iron
Product width in
4.000
Product width mm
101.600
Sub brand
Airflex