Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
010111-0113
HUB-INTEGRAL, 12CB350 2.3752/2.3760
010111-0113
Where to buy
Export PDF
Tools
Add to comparison
010111-0113
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
12.000
Product height mm
304.800
Product length in
12.000
Product length mm
304.800
Product width in
4.500
Product width mm
114.300
Sub brand
AIRFLEX
Airflex