Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 12.000 |
| Product height mm | 304.800 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product Material | Gray Cast Iron |
| Product width in | 4.500 |
| Product width mm | 114.300 |
| Sub brand | Airflex |