8CB250 INT FLG DR 4.438
010248-0012
Tools010248-0012 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product length in | 8.000 |
| Product length mm | 203.200 |
| Product Material | Gray Cast Iron |
| Product width in | 4.438 |
| Product width mm | 112.725 |
| Sub brand | Airflex |