26CB THRU 40CB525 DR BAR
012257-02
Tools012257-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.780 |
| Product height mm | 19.812 |
| Product length in | 0.410 |
| Product length mm | 10.414 |
| Product width in | 5.060 |
| Product width mm | 128.524 |
| Series | CB |
| Sub brand | Airflex |