Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
012388-P
RIM AND TUBE-CLUTCH, 30CB525 4VLV
012388-P
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
012388-P
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
38.000
Product height mm
965.200
Product length in
38.000
Product length mm
965.200
Product width in
6.940
Product width mm
176.276
Sub brand
AIRFLEX
Airflex