Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
012393-P
RIM AND TUBE-CLUTCH, 32CB525 4VLV
012393-P
Where to buy
Export PDF
Tools
Add to comparison
012393-P
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
40.000
Product height mm
1016.000
Product length in
40.000
Product length mm
1016.000
Product width in
6.938
Product width mm
176.225
Sub brand
AIRFLEX
Airflex