Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Single element |
| Friction width | 5 inch |
| Inertia lb-sq ft | 70.0 |
| Item type | Clutch |
| Maximum speed RPM | 1400 |
| Size | 18 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 44000 |