Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch Brake Type | VC |
| Configuration | Single element |
| Friction width | 10 inch |
| Item type | Clutch |
| Product height in | 20.750 |
| Product height mm | 527.050 |
| Product length in | 20.750 |
| Product length mm | 527.050 |
| Product width in | 11.688 |
| Product width mm | 296.875 mm |
| Size | 12 |
| Sub brand | Airflex |