Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch Brake Type | CB |
| Configuration | Single element |
| Friction width | 3 inch |
| Inertia lb-sq ft | 6.0 |
| Item type | Clutch |
| Maximum speed RPM | 1800 |
| Product height in | 15.373 |
| Product height mm | 390.474 |
| Product length in | 15.373 |
| Product length mm | 390.474 |
| Product width in | 4.125 |
| Product width mm | 104.775 mm |
| Size | 10 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 8150 |