Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Single application |
| Friction width | 3.5 inch |
| Inertia lb-sq ft | 22.0 |
| Item type | Clutch |
| Maximum speed RPM | 1800 |
| Size | 12 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 13300 |