14CB400 CL APPL PCB-204-product-details

14CB400 CL APPL PCB-204

103425AA


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE APPLICATIONSingle application
Friction width4 INCH4 inch
Item typeCLUTCHClutch
Product height in19.630
Product height mm498.602
Product length in19.630
Product length mm498.602
Product width in9.340
Product width mm237.236
Size1414
Sub brandAIRFLEXAirflex