6CB BR APPL,PCB-208-product-details

6CB BR APPL,PCB-208

103503


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE APPLICATIONSingle application
Friction width2 INCH2 inch
Item typeCLUTCH AND BRAKEClutch and Brake
Product height in11.250
Product height mm285.750
Product length in11.250
Product length mm285.750
Product width in3.406
Product width mm86.512
Size66
Sub brandAIRFLEXAirflex