Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch Brake Type | CB |
| Configuration | Single application |
| Friction width | 2 inch |
| Item type | Clutch and Brake |
| Product height in | 11.250 |
| Product height mm | 285.750 |
| Product length in | 11.250 |
| Product length mm | 285.750 |
| Product width in | 3.406 |
| Product width mm | 86.512 mm |
| Size | 6 |
| Sub brand | Airflex |