Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | CB | CB |
| Configuration | SINGLE APPLICATION | Single application |
| Friction width | 2 INCH | 2 inch |
| Item type | CLUTCH AND BRAKE | Clutch and Brake |
| Product height in | 11.250 | |
| Product height mm | 285.750 | |
| Product length in | 11.250 | |
| Product length mm | 285.750 | |
| Product width in | 3.406 | |
| Product width mm | 86.512 | |
| Size | 6 | 6 |
| Sub brand | AIRFLEX | Airflex |