Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch Brake Type | CB |
| Configuration | Single application |
| Friction width | 3 inch |
| Item type | Clutch and Brake |
| Product height in | 15.875 |
| Product height mm | 403.225 |
| Product length in | 15.875 |
| Product length mm | 403.225 |
| Product width in | 4.594 |
| Product width mm | 116.688 |
| Size | 10 |
| Sub brand | Airflex |