10CB300 BR APPL,PCB-208-product-details

10CB300 BR APPL,PCB-208

103506C


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE APPLICATIONSingle application
Friction width3 INCH3 inch
Item typeCLUTCH AND BRAKEClutch and Brake
Product height in15.875
Product height mm403.225
Product length in15.875
Product length mm403.225
Product width in5.562
Product width mm141.275
Size1010
Sub brandAIRFLEXAirflex