12CB350 BR APPL, REF PCB-product-details

12CB350 BR APPL, REF PCB

103507E


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE APPLICATIONSingle application
Friction width3.5 INCH3.5 inch
Item typeCLUTCH AND BRAKEClutch and Brake
Product height in18.125
Product height mm460.375
Product length in18.125
Product length mm460.375
Product width in5.219
Product width mm132.563
Size1212
Sub brandAIRFLEXAirflex