Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Single application |
| Friction width | 4 inch |
| Item type | Clutch and Brake |
| Product height in | 20.125 |
| Product height mm | 511.175 |
| Product length in | 20.125 |
| Product length mm | 511.175 |
| Product width in | 6.688 |
| Product width mm | 169.875 |
| Size | 14 |
| Sub brand | Airflex |