Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | CB |
| Configuration | Application |
| Friction width | 4 inch |
| Item type | Clutch and Brake |
| Product height in | 19.620 |
| Product height mm | 498.348 |
| Product length in | 19.620 |
| Product length mm | 498.348 |
| Product width in | 13.900 |
| Product width mm | 353.060 |
| Size | 14 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 19700 |